??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059065-00280 - Wash basin mixer low pressure alpha_300
Bill of material
Wash basin mixer low pressure Z059065-00280
Article number
Z059065-00280
LOD Level
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Wash basin mixer low pressure
Product description
Wash basin mixer low pressure black matt flexible hoses 3/8" DIN DVGW aerator low pressure for non-pressurized hot water heaters with drain fitting 1 1/4" with fastening kit with flow limiter 5 l/min
Line
alpha_300
GTIN
4020929251235
Product-preview
Long text
Wash basin mixer low pressure black matt reach 105 mm height up to aerator 75 mm maximum height 145 mm cartridge 35 mm with hot water and flow limiter materials according to drinking water regulations and FEA lever metal flexible hoses 3/8" DIN DVGW aerator low pressure for standing installation for non-pressurized hot water heater with drain fitting 1 1/4 " with mounting kit with flow limiter 5 l/min
Weight
2,045 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818011
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Mounting method
Top/tap hole
Surface protection
Coated
With temperature limit
No
Connection supply
Hose (gland nut)
Basic colour
Black
With couplers
No
With hot water saving function
No
Max. tap capacity (at 300 kPa)
5.46
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
Cold start function
No
Thermostatic
No
Number of grips
Single-grip
Locking mechanism
Cartouche, ceramic
Connection size supply
3/8 inch
Outlet overhang length
103
Material tap
Brass
Low-pressure model
Yes
With rosettes/cover plate
No
Outlet model
Fixed
Total construction height
143
Construction height, underside of tap nozzle
75
Includes
Waste unit
With grips
Yes
With stop valve for external equipment
No
Number of tap holes
1-hole
Volume supply class
None
With hand shower
No
Type of outlet
Cast
Accent colour
Black
Water saving position
No
Tap nozzle
Anti-splash jet nozzle
Surface treatment
Polished
Type approval according to BBR/EKS
No
Previews
3D
2D
Download CAD models