??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059000-00010 - Pillar tap alpha_300
Bill of material
Pillar tap Z059000-00010
Article number
Z059000-00010
Level of Detail
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
Fitting Type
Pillar tap
Product description
Pillar tap handle metal flexible hoses 3/8" DIN DVGW aerator 7 l/min caché, anti-lime with mounting kit
Line
alpha_300
GTIN
4020929590006
Product-preview
Long text
Pillar tap handle metal chrome reach 90 mm height up to aerator 70 mm maximum height 120 mm ceramic upper part 1/2" 90 degrees materials according to drinking water regulations and FEA flexible hoses 3/8" DIN DVGW aerator 7 l/min caché, anti-limescale for standing installation with fastening kit
Web link
https://heinrichschulte.de/produkt/alpha_300-mit-keramik-oberteil-standhahn/
Weight
1,350 kg
Quantity per packaging unit
1
Goods number/Customs tariff number
84818079
SCIP-Number
fb293bd0-2994-41f9-a7e5-362c956ecb27
Data sheet
Click here
Assembly instruction
Click here
Certification
Click here
Manufacturer's web address
www.heinrichschulte.com
Mounting method
Top/tap hole
Surface protection
Chrome
With temperature limit
No
Connection supply
Hose (gland nut)
Basic colour
Chrome
With couplers
Yes
Backflow safeguard according to EN 1717
AA, free air gap
With hot water saving function
No
Max. tap capacity (at 300 kPa)
6.828
Temperature limit retrofittable
No
Hot water saving function retrofittable
No
Cold start function
No
Thermostatic
No
Number of grips
Single-grip
Locking mechanism
Top section, ceramic
Connection size supply
3/8 inch
Outlet overhang length
90
Material tap
Brass
Low-pressure model
No
With rosettes/cover plate
No
Outlet model
Fixed
Total construction height
120
Construction height, underside of tap nozzle
70
With grips
Yes
With stop valve for external equipment
No
With coupling, 12 mm capillary
No
With rosettes
No
Number of tap holes
1-hole
With hand shower
No
Type of outlet
Cast
Accent colour
Chrome
Water saving position
No
Tap nozzle
Anti-splash jet nozzle
Surface treatment
Polished
KIWA certified
No
Type approval according to BBR/EKS
No
Previews
3D
2D
Stáhnout CAD model