目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Z3-P5/22
Duplomatic
Group 2: PRESSURE CONTROL VALVES
22 300 Z*-P Pressure reducing valves - subplate mounting - ISO 5781-06 (CETOP 06), ISO 5781-08 (CETOP 08)
Powered by
CAD模型選擇
{duplomatic/02_pressure_control_valves/22300/z_p_asmtab.prj},{NB=Z3-P5/22},{IDNR=},{TIPO=Z-Pressure reducing valve},{VTX=Z},{ND=3},{SM=P},{PC=5 ÷ 210 bar},{PCX=5},{R=},{C=},{SER=22},{GU=},{COD1=0570182},{COD2=0570193},{COD3=0530051},{COD4=0530064},{COD5=0530329},{PPATH=z_p_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
Z*-P - Pressure reducing valves - subplate mounting - ISO 5781-06 (CETOP 06), ISO 5781-08 (CETOP 08)
Bill of material
Z3-P5/22
Type
Z
Nominal size
3 = ISO 5781-06 (CETOP 06)
5 = ISO 5781-08 (CETOP 08)
3 = ISO 5781-06 (CETOP 06)
5 = ISO 5781-08 (CETOP 08)
Subplate mounting
P
Pressure adjustment range
5 ÷ 210 bar
R = Reduced drainage
-
R = Reduced drainage
-
R = Reduced drainage
Check valve for free flow from U to E
-
C = Check valve for free flow from U to E
-
C = Check valve for free flow from U to E
Series No.
22
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型