??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
Z-LANA, Z-LAND - Alumina Coated Pins -Threaded-
Bill of material
Z-LANA10-P5.0-B5-L10
Part Number
Shape
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
l
mm
H
mm
R
mm
W
0 mm
e
mm
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Tip Angle Change
RC
deg
Thread Diameter
MC
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models