??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
Z free type
Bill of material
FSK3ZF075-12S
Material
SUS304
Mounting pitch
Basic dimension
75 mm
Dimension
mm
Dimension
mm
Dimension
mm
Dimension
mm
Dimension
35 mm
Dimension
mm
Dimension
mm
Dimension
mm
Dimension
mm
Thickness
2.5 mm
Mass
g
order number
Previews
3D
Dimension
2D
Download CAD models