??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
YXL-0001-000 - Accessories
Bill of material
YXL-0001-000
Part number
622-000-072
Part reference
YXL-0001-000
Product type
Laser alignment tool
Sensor type
Safety
Operating range
0...50 m
Output power
<1 mW
Weight
110.0 g
Custom tariff number
85389099
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models