??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWY_J-YWY - Compressed Spring¡¤Outer Diameter Reference Type¡¤Allowable Displacement L¡Á75%
Bill of material
YWY-D3-L5
Type
Type
Chinese Standard Material
12Cr17Ni7
Material
SWP
Surface Treatment
Allowable Displacement
L×75%
Spring Constant Tolerance
±10%
D
mm
L
d
0.16 mm
Compression Length
1.0
F max
3.750
Allowable load Nmax
0.38
Spring Constant NN/mm
0.10
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models