??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWT_J-YWT - Compressed Spring¡¤Outer Diameter Reference Type¡¤Allowable Displacement L¡Á(35~40)%
Bill of material
YWT-D3-L5
Type
Type
Chinese Standard Material
piano wire
Equivalent Material
SWP
Surface Treatment
Allowable Displacement
L×(35~40)%
Spring Constant Tolerance
±10%
D
mm
D Tolerance
0/-0.5
L
L tolerance
±1.5
d Wire Diameter
0.30 mm
Compression Length
1.73
F max
2
Allowable load Nmax
2.9
Spring Constant NN/mm
1.45
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models