??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWR_J-YWR - Compressed Spring¡¤Outer Diameter Reference Type¡¤Allowable Displacement L¡Á60%
Bill of material
YWR-D3-L5
Type
Type
Chinese Standard Material
piano wire
Material
SWP
Surface Treatment
Allowable Displacement
L×60%
Spring Constant Tolerance
±10%
D
mm
D Tolerance
0/-0.5
L
L tolerance
+1.5/-1.5
d
0.23 mm
Compression Length
1.8
F max
3
Allowable load Nmax
0.9
Spring Constant NN/mm
0.30
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models