??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWMH - Heat-resistant compression spring Allowable displacement L×40%
Bill of material
YWMH-D4-L5
Type
YWMH
Type
Heat Resistant Type
Material
SUS631
Allowable Displacement
L×40%
Spring Constant Tolerance
±10%
Operating temperature
Can be used at high temperature below 300°
D
mm
L
d
0.40 mm
Compression Length
2.00
F max
2.0
Allowable Load Nmax
3.9
Spring Constant
2.0 N/mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models