??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWL_J-YWL - Compressed Spring¡¤Outer Diameter Reference Type¡¤Allowable Displacement L¡Á40%
Bill of material
YWL-D2-L5
Type
Type
Chinese Standard Material
piano wire
Material
SWP
Surface Treatment
Allowable Displacement
L×40%
Spring Constant Tolerance
±10%
D
mm
D Tolerance
0/-0.5
L (left)
L tolerance
±1.5
d Wire Diameter
0.20 mm
Compression Length
1.7
F max
2
Allowable load Nmax
0.98
Spring Constant NN/mm
0.49
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models