??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWHH - Heat-resistant compression spring Allowable displacement L×35%
Bill of material
YWHH-D4-L5
Type
YWHH
Type
Heat Resistant Type
Material
SUS631
Allowable Displacement
L×35%
Spring Constant Tolerance
±10%
Operating temperature
Can be used at high temperature below 300°
D
mm
L
d
0.45 mm
Compression Length
2.30
F max
1.7
Allowable Load Nmax
5.0
Spring Constant
2.9 N/mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models