??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWFH - Heat-resistant compression spring Allowable displacement L×60%
Bill of material
YWFH-D4-L5
Type
YWFH
Type
Heat Resistant Type
Material
SUS631
Allowable Displacement
L×60%
Spring Constant Tolerance
±10%
Operating temperature
Can be used at high temperature below 300°
D
mm
L
d
0.29 mm
Compression Length
1.80
F max
3
Allowable Load Nmax
1.5
Spring Constant
0.5 N/mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models