??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWB_J-YWB - Compressed Spring¡¤Outer Diameter Reference Type¡¤Allowable Displacement L¡Á25%
Bill of material
YWB-D3-L5
Type
Type
Chinese Standard Material
piano wire
Material
SWP
Surface Treatment
Allowable Displacement
L×25%
Spring Constant Tolerance
±10%
D
mm
D Tolerance
0/-0.5
L (left)
L tolerance
±1
d Wire Diameter
0.40 mm
F max
1.30
Compression Length
3.20
Allowable load Nmax
4.9
Spring Constant NN/mm
3.77
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models