??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YVUF_E-YVUF_J-YVUF_YVUR_E-YVUR_J-YVUR - Compression spring, inner diameter reference type
Bill of material
E-YVUF-D5-L15
Code
Types of
National standard material
0Cr18Ni9 mm
Quite material
SUS304-WPB
Allowable displacement
Spring constant tolerance
±10%
D
mm
D tolerance
+0.6/+0.1
L
mm
L tolerance
±1
D1
mm
d
mm
Compression length (reference)
mm
Fmax
Allowable load NNmax
Spring constant NN/mm
0.49
website
Website link
Anteprime
3D
Dimensione
2D
Download modelli CAD