??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUTT_E-YUTT_J-YUTT - Compressed Spring¡¤Outer Diameter Reference Stainless Steel Type, Allowable Displacement L¡Á(27~40)%
Bill of material
YUTT-D3-L5
Code
Type
Material
SUS304-WPB
Allowable Displacement
L*(27-40)%
Spring Constant Tolerance
+10%/-10%
D
mm
L
d
0.35 mm
Compression Length
2.8
F max
2
Allowable load Nmax
2.9
Spring Constant NN/mm
1.45
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models