??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUR - Compressed Spring¡¤Outer Diameter Reference Stainless Steel Type, Allowable Displacement L¡Á(50~60)%
Bill of material
YUR-D2-L5
Code
Type
Material
SUS304-WPB
Allowable Displacement
L*(50-60)%
Spring Constant Tolerance
+-10%
D
mm
L
mm
d
0.18 mm
Compression Length
2.00 mm
Fmax
2.5
Allowable load Nmax
0.49
Spring Constant NN/mm
0.20 mm
D Tolerance
0/-0.5
L tolerance
+1.5/-1.5
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models