??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUM_E-YUM_J-YUM - Compression spring, stainless steel outer diameter reference
Bill of material
YUM-D4-L5
Code
Types of
Material
SUS304-WPB
Allowable displacement
L*(28-35)%
Spring Constant Tolerance
+-10%
D
mm
L
mm
d
0.40
Compression length
2.20
Fmax
1.75
Allowable load Nmax
3.4
Spring constant NN/mm
1.94
L tolerance
+1.5/-1.5
D tolerance
0/-0.5
website
Website link
Previews
3D
Размер
2D
Сваляне на CAD модели