??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUL - Compressed Spring¡¤Outer Diameter Reference Stainless Steel Type, Allowable Displacement L¡Á40%
Bill of material
YUL-D2-L5
Code
Type
Material
SUS304-WPB
Allowable Displacement
L*40%
Spring Constant Tolerance
+-10%
D
mm
L
mm
d
0.20
Compression Length
1.65 mm
Fmax
2
Allowable load Nmax
0.98
Spring Constant NN/mm
0.49
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models