??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUH_E-YUH_J-YUH - Compression spring, stainless steel outer diameter reference
Bill of material
YUH-D4-L5
Code
Types of
Material
SUS304-WPB
Allowable displacement
L*(20-30)%
Spring Constant Tolerance
+-10%
D
mm
L
mm
d
0.45 mm
Compression length
2.70 mm
Fmax
1.5
Allowable load Nmax
4.4
Spring constant NN/mm
2.93
website
Website link
Anteprime
3D
Dimensione
2D
Download modelli CAD