??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUF - Compressed Spring¡¤Outer Diameter Reference Stainless Steel Type, Allowable Displacement L¡Á45%
Bill of material
YUF-D2-L5
Code
Type
Equivalent Material
SUS304-WPB
Allowable Displacement
L*45%
Spring Constant Tolerance
+-10%
D
mm
L
mm
d
0.20 mm
Compression Length
2.35
Fmax
2.25
Allowable load Nmax
0.66
Spring Constant NN/mm
0.29
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models