??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YTSC14 - Single Axis Robot¡¤YTSC14 Series,General Environment Type
Bill of material
YTSC14-4-100-M-L-57-N-A-1
Code
YTSC14
Base Material
Aluminum Alloy
Base Surface Treatment
Anodize
Guide Rail Material
Iron
Guide Rail Surface Treatment
-
Skateboard Material
Aluminum Alloy mm
Skateboard Surface Treatment
Anodize
Cover Material
Aluminum Alloy
Cover Plate Surface Treatment
Anodize
Operational Environment
0¡«40¡æ 35¡«85%RH No Condensation
Lead Of Screw
4(tixing) mm
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
Motor Installation Mode
Motor Brand
L (Lei Sai)
Motor Specifications
57(57 bujin)
Brake
Origin Switch
Limit Switch
L
490.0
A
50
M
1 mm
N
6 mm
Weight (Kg)
7.6 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models