??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
YSSP, YSBP, YSMP, YSFP - Welded Steel Stands - Plate Type
Bill of material
YSSP120-B50-H50-F15-G90-M6
Part Number
Material
Surface Treatment
A
mm
B
mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
F 1 mm Increment
mm
Enter value for F
F 1 mm Increment
mm
cm
inch
ft
G 1 mm Increment
mm
Enter value for G
G 1 mm Increment
mm
cm
inch
ft
Hole Type Selection
C
mm
T1
10 mm
T2
9 mm
V
30 mm
W
mm
d
mm
HNC Alteration
Previews
3D
Dimension
2D
Download CAD models