??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
YSR-XXK4-XESE-XXXX-EN - Safety
Bill of material
YSR-22K4-TESE-C050
Part number
Part reference
Product type
RFID sensor
Safety level
Cat. 4, PL e, SIL 3
Housing size
36 x 26 x 13 mm
Supply voltage
24 VDC ± 10 % V
Temperature range
-25...+70 °C
Enclosure rating
IP 67, IP 6K9K
Product type + Safety level
RFID sensor, Cat. 4, PL e, SIL 3
Actuation
Safe switch on distance
8 mm
Safe switch off distance
18 mm
Number of outputs
2 x OSSD
Connection type
Safe switch distance Sao-Sar
8 - 18 mm
Weight
g
Custom tariff number
85365000
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models