??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YSG45_65 - Linear module/YSG series/European standard high-track timing belt series/general environment type
Bill of material
YSG45-100-D01-S-G3-M-20-N-P1
Code
Base Material
Aluminum Alloy
Base Surface Treatment
Anodize
Guide Rail Material
Alloy Steel
Guide Rail Surface Treatment
-
Skateboard Material
Aluminum Alloy mm
Skateboard Surface Treatment
Anodize
Cover Material
Aluminum Alloy
Cover Plate Surface Treatment
Anodize
Operational Environment
Humidity 85%, temperature -10°C~60°C
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
Motor direction
Number of sliders
Reduction ratio
Motor Brand
DG
Brake
Number of sensors
L
mm
Weight
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models