??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
YSC135 - ysc
Bill of material
YSC135-L05-100-4P-MS-M20-P1
Item NO.
YSC
Model
135 mm
Ball screw lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Block Quantity
POS
mm
Enter value for POS
mm
cm
inch
ft
POS1
mm
Motor Mounting Positon
Auxiliary Block
Motor Brand
Power output
Number of Photoelectric Sensor
L
414 mm
A
67 mm
M
1
N
6
Weight
7.6 kg
Previews
3D
Dimension
2D
Download CAD models