??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
YRB-4EML-31S-EN - Safety
Bill of material
YRB-4EML-31S
Part number
605-000-728
Part reference
YRB-4EML-31S
Product type
Control module
Safety level
Cat. 4, PL e
Housing size
22.5 x 99 x 114.5 mm
Supply voltage
24 VAC/VDC V
Temperature range
-20...+55 °C
Enclosure rating
IP 20
Product type + Safety level
Control module, Cat. 4, PL e
Actuation
RFID random
Safe switch on distance
8 mm
Safe switch off distance
18 mm
Number of outputs
2 x OSSD
Connection type
PVC, 5 m, 4 wire
Safe switch distance Sao-Sar
8 - 18 mm
Weight
224.000 g
Custom tariff number
853649
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models