??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YPN01_33 - Positioning pin head resin type large head cone angle type
Bill of material
YPN13-D5-P5.5-L5-B2
code
type
National standard material
Equivalent material
hardness
Head material
MCnylon
D
mm
m6
mm
p6
mm
g6
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
C
mm
E
5 mm
F
4 mm
V1
mm
M
mm
V
mm
Change neck retraction groove
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models