??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YPM01_11 - Locating Pin - Resin Small Head Type · P, L Size Specified Type
Bill of material
YPM01-D6-P3-L10-B3
Code
Type
P、L size specified type
Type
Material
Polyacetal (white)
Operating Ambient Temperature
-45~95℃
Specifications
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
M
M3 mm
zzhs
zzhc
HC
mm
W
5 mm
X
8 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models