??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YPF01_12 - Locating Pin - Resin Bolt Type - P, B Size Specified Type
Bill of material
YPF02-3-P8-B10
Code
Type
P、B size specified type
Type
Bolt Fixed Type
Shape
Tapered Head Type
P tolerance
Material
Operating Ambient Temperature
Specifications
mm
P
mm
Enter value for P
mm
cm
inch
ft
P tolerance
B
mm
Enter value for B
mm
cm
inch
ft
E
2 mm
d1
6.5 mm
d2
3.5 mm
H
4.5 mm
Applicable Bolts
M3 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models