??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Wilo
Description
Yonos PICO plus
Bill of material
4215504
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Glandless circulator with screwed connection, blocking-current proof EC motor and integrated electronic power control.
Tender text
High-efficiency pump Wilo-Yonos PICO plus, electronically controlled. Maintenance-free glandless circulator with screwed connection, blocking-current proof synchronous motor according to ECM technology and built-in electronic power control for variable differential pressure control. Can be used for all heating and air-conditioning applications. Control mode can be selected in accordance with the radiator/underfloor heating application. Standard-equipped with: *Preselectable control modes for optimum load adjustment: Differential pressure constant (Δp-c), differential pressure variable (Δp-v), constant speed (3 pump curves) *Integrated motor protection *LED for setting the setpoint, displaying the current consumption in watts and the flow rate in m³/h *Automatic deblocking function *Manual pump venting function for venting the rotor chamber *Manual restart *Equipped as standard with a thermal insulation shell
Product description
ETIM Class (EC)
0
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-200
Material pump wheel
PP-GF40
Material pump wheel
Plastic (PP - 40% GF)
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
10.0 bar
Double pump
false
Electrical connection
1 x PG11
Cable length
0 mm
Rated voltage
230 V
Number of phases
1
Frequency
50. 60 Hz
Nominal current
0.00 A
Motor power input (P1) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
4.0 W
Energy Efficiency Index (EEI)
0
Insulation class acc. to IEC
F
Pump circuit
0
Rotational speed
0 1/min
Motor speed control
Frequency converter
Type of speed control
0
Communication
0
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
0
With communication interface RS-232
0
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
0
Supporting protocol for PROFIBUS
0
Supporting protocol for PROFINET IO
0
Supporting protocol for CAN/CANOpen
0
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
0
Supporting protocol for BACnet IP
0
Supporting protocol for LON/LONWorks
0
Supporting protocol for LIN Bus
0
Medium temperature (continuous)
-10.0 °C
Ambient temperature
-10.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
DIN ISO 228-1
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
DIN ISO 228-1
Flange shape
Screwed connection outer thread
Recess length
0 mm
Degree of protection (IP rating)
IPX4D
Weight
kg
Angle to first bolt hole
0 °
Angle to first bolt hole
0 °
Thickness flange (incl. sealing edge)
0 mm
Thickness flange (incl. sealing edge)
0 mm
Outer diameter of flange
0
Outer diameter of flange
0
Dimensions
32 mm
Diameter bolt hole
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0 mm
Diameter sealing edge
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
0.0 mm
Thickness sealing edge
0.0 mm
Pitch circle
0
Pitch circle
0
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Number of bolt holes
0
Number of bolt holes
0
Connecting measure pump house
mm
Connecting measure pump house
mm
Length gusset/thread
mm
Length gusset/thread
mm
Wall thickness connection
mm
Wall thickness connection
mm
Width oval flange
0 mm
Width oval flange
0 mm
Centre-to-centre holes
0 mm
Centre-to-centre holes
0 mm
Length oval flange
0 mm
Length oval flange
0 mm
Pump height
152 mm
Diameter motor
64 mm
Dimensions
55 mm
Dimensions
38 mm
Dimensions
156 mm
Dimensions
55 mm
Dimensions
31 mm
Dimensions
19 mm
Dimensions
40 mm
Diameter pump housing
95 mm
Connection length
mm
Connection length
mm
Dimensions
146 mm
Height pump housing
52 mm
Centre connection to end motor
50 mm
Thickness electrical cabinet
50 mm
Width electrical cabinet
112.5 mm
Distance to centre connection
33 mm
Length electrical cabinet left
56 mm
Length electrical cabinet right
45 mm
Working length
mm
Working length
mm
Port-to-port length
mm
Dimensions
41 mm
Dimensions
73 mm
Dimensions
0 mm
Dimensions
73 mm
Dimensions
57 mm
Dimensions
57 mm
Dimensions
57 mm
Dimensions
112.5 mm
With insulation shell
yes
Previews
3D
Dimension
2D
Download CAD models