??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YNWM_J-YNWM - Compressed Spring,Inner Diameter Reference Type, Allowable Displacement L¡Á32%
Bill of material
YNWM-D5.5-L30
Code
Type
Chinese Standard Material
Spring Steel mm
Material
SWP-A
Surface Treatment
Allowable Displacement
L×32%
Spring Constant Tolerance
±10%
D
mm
D Tolerance
±0.3
L
mm
L tolerance
±1
Pin Diameter
5
D1
7.3 mm
Disk Diameter
0.9 mm
Compression Length
13.1
Fmax
9.6
Allowable load
20.6
Spring Constant NN/mm
2.1 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models