??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YNWL_J-YNWL - Compressed Spring¡¤Inner Diameter Reference Type
Bill of material
YNWL-D5.5-L30
Code
Type
Chinese Standard Material
Spring Steel
Material
SWP-A
Surface Treatment
Allowable Displacement
L×40%
Spring Constant Tolerance
±10%
D
mm
L
mm
Pin Diameter
5
D1
7.0 mm
d
0.75 mm
Compression Length
10.9
Fmax
12
Allowable load N max
13.7
Spring Constant NN/mm
1.1 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models