??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YML71_75 - Height adjustment pin, external thread type, hexagonal type
Bill of material
YML72-M3-L2
code
类型
B,F size fixed type
National standard material
Equivalent material
surface treatment
硬度
m
L
B
6
F
5
C
6.9
Change the chamfer of the bearing surface to angle R.
R
0.0
Increase the bearing surface in-place confirmation hole.
d1
0.0
d2
0.0
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models