YMJ26-D6-P4-L6-B2-E0.5
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ymj01_58.prj},{NB=YMJ26-D6-P4-L6-B2-E0.5},{CODE=YMJ26},{TYPE=B-B},{MAT=SUS304},{HRD=The hardness of coating 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 5~8µm.},{D=6},{DTOL=-0.004/-0.012},{P=4},{PPOOL=[4.00:7.00/0.01]},{PTOL=0/-0.01},{L=6},{LPOOL=[6:15/1]},{B=2},{BPOOL=[2.0:12.0/0.1]},{BTOL=+0.5/0},{E=0.5},{EPOOL3=[0.5:10.0/0.1]},{EPOOL4=[0.5:$EPOOL2./0.1]},{S=8},{STOL=+0.3/-0.3},{M=3},{ZZMD=N/A},{ZZMDPOOL1='N/A','N/A','MD','MD'},{ZZMDPOOL2='N/A','N/A'},{ZZAC=N/A},{ZZACPOOL='N/A','N/A'},{ZZHC=N/A},{ZZHCPOOL='N/A','N/A','HC','HC'},{HC=7},{HCPOOL1=($HCPOOL.:8/1)},{GG=0.0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 160
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YMJ01_58 - Feed pin ??¨¨ Shoulder standard / shoulderless internal thread / shoulderless external thread type
Bill of material
YMJ26-D6-P4-L6-B2-E0.5
Code
YMJ26
YMJ26
Types of
Internal thread type ??¨¨ round type
Internal thread type ??¨¨ round type
Material
SUS304
SUS304
hardness
Coating hardness 850HV~
Coating hardness 850HV~
Surface treatment
Hard Chromium Plating,Plating Thickness 5~8µm.
Hard Chromium Plating,Plating Thickness 5~8µm.
D
6
6
mm
Minimum unit 0.01
mm
값 입력 P
Minimum unit 0.01
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 B
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 E
Minimum unit 0.1
mm
cm
inch
ft
확인
S
8
8
mm
M
3
3
mm
Increase thread root undercut
N/A (no processing)
MD (increased thread root undercut)
N/A (no processing)
MD (increased thread root undercut)
Add screwdriver slot
N/A (no processing)
N/A (no processing)
Increase the two planes of the shoulder
N/A (no processing)
HC (increased shoulder two planes)
N/A (no processing)
HC (increased shoulder two planes)
HC
mm
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성