??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YLW01_02 - Reference block standard type
Bill of material
YLW01-L25
Code
Types of
standard
National standard material
9CrWMn
Equivalent material
SKS3
Hardness
surface treatment
L
mm
V
20 mm
B
2 mm
J
50 mm
Q
36 mm
F
22 mm
Increase Stomata
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models