??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YLG51_56 - Economical Positioning Bushing Easy Mounting Type
Bill of material
YLG51-d4-L5
Code
Type
D Tolerance
F7
P tolerance
m7
National standard material
GCr15
Equivalent Material
SUJ2
Hardness
56HRC
Surface Treatment
-
d
dF7
+0.022/+0.01
L
P
8
Pm7
+0.021/+0.006
R
1
H
T
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models