??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YLG01_33 - Bushing For Fixture-L Size Designation Type¡¤Cylindrical Type
Bill of material
YLG23-D5-P2-L5
Code
Type
Type
L size specified type
D Tolerance Grade
Material (International)
Materia(Correspond)
Hardness
D
mm
D Tolerance
P
mm
Enter value for P
mm
cm
inch
ft
P tolerance
+0.008/+0.002 mm
L
mm
Enter value for L
mm
cm
inch
ft
R
0.5 mm
T
2.5 mm
H
9.0 mm
Optional processing
RC
RE
TD (Shoulder Thickness Tolerance Change)
TD1
mm
HC
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models