??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YLF41_64 - Bushings For Fixtures ¡¤ Thin-Walled Type With Shoulder ¡¤ L Size Specified Type
Bill of material
YLF44-D5-P2.2-L3
Code
Types of
Shouldered Type ¡¤ L Size Design Type ¡¤ Thin-Walled Type
Tolerance level
Material
Hardness
Surface Treatment
D
mm
D The tolerance p6
+0.02/+0.012 mm
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for L
Minimum unit 0.1
mm
cm
inch
ft
R
0.3 mm
H
9.0 mm
T
2.5 mm
Change Shoulder Thickness
TD
mm
Increase The Inner Diameter R
Guide length
3
Website
Network Connections
Previews
3D
Dimension
2D
Download CAD models