??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKY01_71 - Bushings For Fixtures ¡¤ Standard With Shoulder/Thin-Walled Type With Shoulder L Size Selected Type
Bill of material
YKY31-d2-L5
Code
Types of
Tolerance level
Material
Hardness
Surface Treatment
d
mm
D Tolerance
mm
L
mm
R
mm
H
9 mm
T
2.5 mm
P
5 mm
P The tolerance
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models