??
Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKK01_18 - Locating Pin ¡¤ For Fixtures / Taper R Type / Shoulder Type / Set Screw Type
Bill of material
YKK08-D20-P16-B2-L21
Code
Types of
With Shouldered / Stopper Screw Set
Shape
Material (Chinese Standard)
Materia(Correspond)
mm
Hardness
Surface Treatment
D g6
mm
D Tolerance
Minimum unit 0.1
mm
Enter value for P
Minimum unit 0.1
mm
cm
inch
ft
P tolerance
0/-0.01
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
V
mm
S
mm
S tolerance
0/-0.1
R
mm
M selection
mm
W
mm
Add Wrench Slot (TC)
TC
0.000 mm
Change Stop Position (KC)
Change Upper Shoulder (RB)
RB
0 mm
Change The Front End Angle (AG)
AG
°
g
mm
Website
Website Connection
Minimum unit 0.1
2 mm
Previews
3D
Dimension
2D
Download CAD models