YKF12-D20-P22-B2-L5
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykf01_32.prj},{NB=YKF12-D20-P22-B2-L5},{CODE=YKF12},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{D=20},{DTOL=0/-0.021},{P=22},{PPOOL=[22.0:35.0/0.1]},{PTOL=0/-0.01},{B=2},{L=5},{LPOOL=[5:12/1]},{A=30},{E=0},{EPOOL=[1:$EPOOL3./1]},{EPOOL4=[1:12/1]},{W=9.0},{V1=8},{DD=13},{AA1=0.8},{DD1=0.1},{V2=10.5},{V3=5.5},{HH=2.0},{APP=M6},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A','KC','KC'},{ZZHC=N/A},{ZZHCPOOL='N/A','N/A'},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKF01_32 - Locating Pins for Common Fixtures, Tip Shape Selection, No Shoulder Stop Screws, Short Type, Ring Groove Type, Notch Type
Bill of material
YKF12-D20-P22-B2-L5
Code
YKF12
YKF12
Types of
Shoulderless type ??¨¨ Stop screw part short type ??¨¨ Ring groove type
Shoulderless type ??¨¨ Stop screw part short type ??¨¨ Ring groove type
shape
Polygonal
Polygonal
Material
SCM435 is quite
hardness
Quenching hardness 33 ~ 38HRC, coating hardness 850HV ~
Quenching hardness 33 ~ 38HRC, coating hardness 850HV ~
Surface treatment
Hard Chromium Plating,Plating Thickness 3~5µm.
Hard Chromium Plating,Plating Thickness 3~5µm.
Front end shape
N/A
B
R
N/A
B
R
D g6
20
20
D tolerance
0/-0.021
0/-0.021
mm
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 B
Minimum unit 1
mm
cm
inch
ft
확인
L
mm
값 입력 L
mm
cm
inch
ft
확인
A
30.000
30.000
°
Minimum unit 0.5
0.000
0.000
mm
R
8.0
8.0
mm
W
9.0
9.0
mm
Change the stop position
N/A (no processing)
KC (change stop position)
N/A (no processing)
KC (change stop position)
Increase single-sided rotation
N/A (no processing)
N/A (no processing)
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성