??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKE21_38 - Positioning pin welding fixture, cone angle R-type, no grinding back groove, shoulder type, external thread type/stop screw type
Bill of material
YKE28-D6-P3-B3-L5-V6
code
Types of
National standard material
GCr15
Equivalent material
SUJ2
hardness
quenching hardness(50~55HRC)
Surface Treatment
g6
-0.004/-0.012
D
mm
p
mm
Enter value for P
p
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
V
mm
d
mm
S
9 mm
R
1.0 mm
W
mm
M
mm
Change the stop position
Add wrench slots
Add wrench slots
Change the angle of the front-end department
Change the angle of the front-end department
ADD4
Change the length of the threaded part
Change thread diameter
MC
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models