YKD43-D16-P10-B5-L10
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykd41_53.prj},{NB=YKD43-D16-P10-B5-L10},{CODE=YKD43},{TYPE=A-B},{SHA=A},{MAT1=GCr15},{MAT=SUJ2},{HRD=cuihou},{SUR=wudianjie},{D=16},{DTOL=-0.006/-0.017},{M=16},{P=10},{PTOL=0/-0.01},{B=5},{L=10},{V=18},{S=19},{R=2},{ZZKC=N/A},{ZZTC=N/A},{TC=0},{ZZFC=N/A},{FC=0},{ZZMC=N/A},{MC=0},{FCPOOL1='N/A','N/A','FC','FC'},{PPOOL=[10.0:17.0/0.1]},{BPOOL=[5.0:$BPOOL1./1]},{LPOOL=[$LPOOL2.:25/1]},{HCTCPOOL1='N/A','N/A','TC','TC'},{TCPOOL1=($TCPOOL.:19/1)},{ZZKCPOOL='N/A','N/A'},{ZZMCPOOL='N/A','N/A','MC','MC'},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 30
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKD41_53 - Shoulder type* stop screw fixing* locating pin
Bill of material
YKD43-D16-P10-B5-L10
Code
YKD43
YKD43
Types of
With shoulder / stop screw
shape
Round
Round
Material (national standard)
GCr15
mm
Material (equivalent)
SUJ2
hardness
Quenching hardness 50-55HRC
Surface treatment
Electroless nickel plating
Electroless nickel plating
D g6
16
16
D tolerance
-0.006/-0.017
-0.006/-0.017
mm
Minimum unit 0.1
P tolerance
0/-0.01
mm
Minimum unit 0.1
mm
값 입력 B
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
V
18
18
mm
S
19
19
mm
R
2
2
mm
W
3
3
mm
Change stop position (KC)
N/A (no processing)
N/A (no processing)
zztc
N/A
TC
N/A
TC
TC
0.000
0.000
mm
Change the thread length (FC)
N/A (no processing)
FC (change the thread length)
N/A (no processing)
FC (change the thread length)
FC (change the thread length)
0.000
0.000
Change the thread diameter (MC)
N/A (no processing)
MC (change the inner hole to the screw hole)
N/A (no processing)
MC (change the inner hole to the screw hole)
MC
0
0
mm
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성