YKC12-D16-P13-B2-L5
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykc01_32.prj},{NB=YKC12-D16-P13-B2-L5},{CODE=YKC12},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{FRPOOL1='N/A','B','R'},{D=16},{DTOL=0/-0.018},{P=13},{PPOOL=[13.0:16.0/0.1]},{PTOL=0/-0.01},{B=2},{L=5},{LPOOL=[5:12/1]},{A=30},{E=0},{EPOOL=[1:$EPOOL3./1]},{EPOOL4=[1:12/1]},{H1=17},{S=19},{STOL=0/-0.2},{R=4.0},{V1=8},{DD=13},{AA1=0.8},{DD1=0.1},{V2=10.5},{V3=5.5},{HH=2.0},{APP=M6},{HCTC=N/A},{HCTCPOOL='N/A','N/A'},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A','KC','KC'},{ZZRB=N/A},{ZZRBPOOL='N/A','N/A','RB','RB'},{RB=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 40
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YKC01_32 - Locating Pins for Common Fixtures, Tip Shape Selection, Shoulder Stop Screws, Short Type, Ring Groove Type, Notch Type
Bill of material
YKC12-D16-P13-B2-L5
Code
YKC12
YKC12
Types of
Shoulder type, stop screw, short type, ring groove type
Shoulder type, stop screw, short type, ring groove type
shape
Polygonal
Polygonal
Material
SCM435 is quite
hardness
Quenching hardness 33 ~ 38HRC, coating hardness 850HV ~
Quenching hardness 33 ~ 38HRC, coating hardness 850HV ~
Surface treatment
Hard Chromium Plating,Plating Thickness 3~5µm.
Hard Chromium Plating,Plating Thickness 3~5µm.
Front end shape
N/A
B
R
N/A
B
R
D h7
16
16
D tolerance
0/-0.018
0/-0.018
mm
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 B
Minimum unit 1
mm
cm
inch
ft
확인
L
mm
값 입력 L
mm
cm
inch
ft
확인
A
30.000
30.000
°
Minimum unit 0.5
0.000
0.000
mm
S
19
19
mm
R
4.0
4.0
mm
W
5
5
mm
Increase the stop/increase wrench slot
N/A (no processing)
N/A (no processing)
Change the stop position
N/A (no processing)
KC (change stop position)
N/A (no processing)
KC (change stop position)
Change the upper shoulder R
N/A (no processing)
RB (change shoulder upper R)
N/A (no processing)
RB (change shoulder upper R)
RB
0.000
0.000
mm
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성