??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
YK-KG-212810A-PY00
Bill of material
YK-KG-212810A-PY00
Part Number
YK-KG-212810A-PY00
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
YK-KG-212810A-PY00
TE Internal Description
DUMMY CONTACT, MALE
Power Contact Type
Contact
Latch Style
Standard
Number of Positions
1
Contact Shape & Form
Round
Contact Fabrication
Screw Machine
Contact Type
Pin
Contact Retention Within Housing
With
Mating Pin Diameter
20 mm
Contact Orientation
Straight
Contact Size
20
Contact Mating Retention Type
Hole
Length
45.3 mm [ 1.77 in ]
UL Rating
None
VDE Tested
No
Packaging Method
BagBox
预览
3D
2D
下载CAD模型