YJL62-D20-P22-B2
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yjl41_62-yjl51_72.prj},{NB=YJL62-D20-P22-B2},{CODE=YJL62},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{FRPOOL1='B','R'},{FRPOOL2='B'},{FRPOOL3='N/A'},{D=20},{DPOOL=20},{DTOL=-0.007/-0.020},{P=22},{PPOOL=[22.0:35.0/0.1]},{PTOL=0/-0.01},{B=2},{A=30},{E=0},{EPOOL=[1:$EPOOL3./1]},{EPOOL4=[1:12/1]},{L=12},{V1=10},{DD=17},{R=8.0},{APP=M8},{W=9.0},{ZZHC=N/A},{ZZHCPOOL='N/A','N/A','HC','HC'},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A','KC','KC'},{HKMCPOOL='N/A','N/A'},{AA1=0.8},{DD1=0.1},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 56
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YJL41_62-YJL51_72 - Locating Pins for Precision Fixtures, Tip Shape Selection, No Shoulder Stop Screw Type
Bill of material
YJL62-D20-P22-B2
Code
YJL62
YJL62
Types of
Standard type, shoulderless type, stop screw type
Standard type, shoulderless type, stop screw type
shape
Polygonal
Polygonal
Material
SCM435 is quite
hardness
Quenching hardness 33 ~ 38HRC, coating hardness 850HV ~
Quenching hardness 33 ~ 38HRC, coating hardness 850HV ~
Surface treatment
Hard Chromium Plating,Plating Thickness 3~5µm.
Hard Chromium Plating,Plating Thickness 3~5µm.
Front end shape
N/A
N/A
D g6
20
20
D tolerance
-0.007/-0.020
-0.007/-0.020
mm
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
P tolerance
0/-0.01
mm
Minimum unit 1
mm
값 입력 B
Minimum unit 1
mm
cm
inch
ft
확인
A
30
30
°
Minimum unit 1
0.000
0.000
mm
L
12
12
mm
V1
10
10
mm
d
17
17
mm
R
8.0
8.0
mm
Suitable stop screw
M8
M8
W
9.0
9.0
mm
Increase single-sided rotation
N/A (no processing)
N/A (no processing)
Change the stop position
N/A (no processing)
KC (change stop position)
N/A (no processing)
KC (change stop position)
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성