??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2018. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
YJKP (m) - Servo press kit, Modular system
Bill of material
8058596 YJKP-0.8-100-AX-M-5
Part number
8058596
Type
YJKP
Valid until
Information
2018-12-31
Press capacity
kN
Stroke
mm
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
Motor attachment position
Measuring unit
Brake
Cable length
m
LAX1
336.1 mm
LAX2
55 mm
Thread
M10x1.25
ML
22 mm
SR
60 mm
SL
78.0 mm
EL
35.5 mm
TG
32.5 mm
Thread
M6
LPX1
178.5 mm
LPX2
220.4 mm
B1
60 mm
B2
34 mm
H1
157.0 mm
Weight
3.171 kg
Previews
3D
Dimension
2D
Download CAD models