YHY12-A-D20-P22-B5-C1
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yhy01_26.prj},{NB=YHY12-A-D20-P22-B5-C1},{D=20},{M=20},{GG1=2.5},{FF1=17.0},{AA=0.8},{DD=0.1},{CODE=YHY12},{TYPE=A-B},{MAT1=45},{MAT=S45C},{HRD=Quenching hardness43-48HRC},{SUR=Black Coating},{DTOL=-0.007/-0.020},{PPOOL=[22.0:30.0/0.1]},{PTOL=0/-0.01},{BPOOL=[5.0:60.0/0.1]},{BTOL=+0.5/0},{APOOL1=[15,30]},{APOOL2=[15,30,45]},{LPOOL=[0:12/1]},{LTOL=+0.2/0},{ZZHCPOOL='N/A','N/A','HC','HC'},{ZZACPOOL='N/A','N/A','AC','AC'},{ZZMDPOOL1='N/A','N/A','MD','MD'},{ZZMDPOOL2='N/A','N/A'},{ZZMCPOOL='N/A','N/A','MC','MC'},{MCPOOL=[$MCPOOL2.:$D./1]},{MCPOOL10=[3]},{MCPOOL11=[3,4]},{MCPOOL12=[3,4,5]},{FR=A},{P=22.00},{B=5},{C=1},{A=0},{E=0},{L=0},{ZZHC=N/A},{HC=0},{ZZAC=N/A},{ZZMD=N/A},{ZZMC=N/A},{MC=0},{ZZTATB=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 72
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHY01_26 - Large locating pin ??¨¨ Front end shape selection ??¨¨ Male thread front end length designation type
Bill of material
YHY12-A-D20-P22-B5-C1
Code
YHY12
YHY12
Types of
Male thread type ??¨¨ Front end length designation type
material 1
45
45
Material 2
S45C
S45C
hardness
Quenching hardness 43-48HRC
Quenching hardness 43-48HRC
Surface treatment
Black
Black
Front end shape
A
C
A
C
D
20
20
mm
D tolerance
-0.007/-0.020
-0.007/-0.020
mm
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 B
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 C
Minimum unit 1
mm
cm
inch
ft
확인
A
0.000
0.000
mm
E
mm
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
M
20
20
Add two planes
N/A (no processing)
HC (add two planes)
N/A (no processing)
HC (add two planes)
hc
0.000
0.000
mm
Increase the exhaust slot
N/A (no processing)
AC (adding a screwdriver slot)
N/A (no processing)
AC (adding a screwdriver slot)
Increase thread root undercut
N/A (no processing)
MD (increased thread root undercut)
N/A (no processing)
MD (increased thread root undercut)
Change thread diameter
N/A (no processing)
MC (change thread diameter)
N/A (no processing)
MC (change thread diameter)
mc
0.000
0.000
mm
Increase wrench hole
N/A (no processing)
N/A (no processing)
website
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성