??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHWFM_YPUFM - Rotating extension spring
Bill of material
YHWFM-D7-L25
code
type
Rotating extension spring
type
Fixed length type
material
surface preparation
Hook relative angle
360 ° Activity
D
mm
L
mm
d
1.0 mm
d1
1.2 mm
Maximum displacement
8.00
Maximum load
39.20
Initial tension
7.84
Spring constant
3.92
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models